Maybe It’s the HVAC. Maybe Not.

See how quickly thermal imaging shows where the fault lies and where it doesn’t.

 

Thermal imagers can help you visualize what your eyes alone can’t. See heating and cooling distribution patterns, leaking ductwork, electrical connection hotspots and overheating mechanical wear. Thermal images also help you document installations and successful repairs.

 

Uneven Zones in Office Setting - Courtesy of John Cannamela
Full Size Image

Lower Half of Evaporator Coil is Below Freezing Indicating an Ice Buildup on Coils Behind Air Filter. Further Investigation Revealed Blower Motor Was Not Operating.
Full Size Image

Radiant Heat Coils
Full Size Image

Compressor Only Half On Line
Full Size Image

Hot Water Coil Issues - Courtesy of John Cannamela
Full Size Image

Warm Air Supply Ducts Leaking Into Crawl Space
Full Size Image

 

Sometimes inadequate weatherization, energy inefficiency, and other building performance problems are the main cause of abnormal HVAC cycling and comfort issues.

 

Missing Ceiling Insulation on Hot Summer Day
Full Size Image

Air Leaks Around Cabinets During Blower Door Test
Full Size Image

Cold Air Infiltrating Due to Poor Weatherstripping
Full Size Image

Failed Aragon Gas Windows on Commercial Building
Full Size Image

Insulation Voids
Full Size Image

IR Image of HVAC Condensate Overflow that Soaked Wall and Ceiling - Courtesy of Chuck Shepherd, Building Sciences Technology, Inc.
Full Size Image

Save with the hottest deal on the coolest technology!

Get the power of thermal imaging that fits your budget as well as it does the palm of your hand.

 

Now Starting at Only $995.00

 

With a new FLIR Infrared Camera, you’ll get to the bottom of problems fast, reassure customers, and be the HVACR expert they say good things about.

 

Learn More:

Check out the NEW Ex-Series